IESNA:LM-63-2002
[TEST]P1856755
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2509-540-33)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D1240U927-4F0-1E-UDD-FLGHOB(270)-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, WHITE REGRESSED HOUSING
[MORE]UPLIGHT 1240 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3260
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 47.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.2 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 3.5 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 2.7 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 2.5 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 2.5 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 2.5 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 2.5 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 2.5 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 2.5 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
699.4 701.9 639.8 521.6 461.8 413 356.8 311.1 285.2 263.8
234.1 209.1 193.9 179.8 159.7 142.1 131.1 123.5 112.8 102.7
96.2 89.2 77.9 63.8 53.9 48.9 41.9 36 31.7 28.1
22.9 17.6 14.5 11.1 6.7 2.5 0 1.1 1.3 0
0 1.1 1.3 1.9 4 9.3 17.3 24.2 25.3 28.5
34.6 39.4 42.6 49 57.2 63.9 69.2 77.7 89.2 98.8
105.2 110.5 119.8 140.3 158.4 178.6 205 231.1 250.2 265.2
296.8 305.6 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 2.5 0 1.1 1.3 0.6
0.6 1.2 1.3 2.6 5.2 11 19.1 24.9 26.5 30.1
36.4 41.4 45.6 51.5 59 67.1 73.4 81.4 92.1 101.6
107.5 113.3 124.5 146.8 164.9 184.2 209.7 235.9 253.2 267.6
299.8 308.5 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 2.5 0 1.1 1.3 1.2
1.2 1.3 1.3 3.3 6.4 12.6 20.9 25.6 27.7 31.8
38.2 43.4 48.5 54 60.8 70.3 77.5 85.1 95.1 104.4
109.9 116.2 129.3 153.3 171.4 189.8 214.5 240.8 256.2 270.1
302.7 311.3 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 2.5 0 1.1 1.3 1.3
1.3 1.7 2.7 7.6 11.5 16.5 24 29.5 32.4 37
44.4 50.1 55.5 61.1 69.2 78.4 85.2 91.9 101.2 111
118.5 127.7 143.8 167.4 184.1 200.8 225 247.9 261.8 276.3
314.6 319.1 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 2.5 0 1.1 1.3 1.3
1.3 2.2 4.4 13.2 18 21.1 27.5 34.5 38.3 43.4
52.1 58.4 63.7 69.9 79.9 88.3 94.1 99.9 108.3 118.8
129.1 142.1 161.5 184.1 198.9 213.7 237.4 255.9 268.3 283.8
329.4 328.6 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 2.5 0 1.1 1.6 2.4
4.3 6.5 10.1 20.2 26 29.6 36.7 45.7 50.4 55.8
64.8 71.5 77.1 83.7 95.2 104.7 111.2 117.5 127.2 138.9
150.4 164.6 184.3 204.1 217 229.9 251.6 269 283.1 302.4
352.4 338.5 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 2.5 0 1.1 2.2 4.5
10.2 14.8 19.5 28.8 35.5 41.9 51.5 63.1 68.8 74.1
82.5 89.4 95.4 102.5 115.4 127.8 136.7 144.8 158 171.4
182.4 195.1 212.1 227.3 238.3 249.3 267.5 287.3 306.1 332.1
383.8 348.9 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 2.7 0 1.5 4.4 10.2
19.2 26.1 33.1 43.3 51.3 60.4 73.1 87.3 94.5 100.8
110.2 118.6 125.7 133.9 148.2 163 173.8 183.7 199.7 214.9
225.4 237.2 252.2 264.3 273.8 283.1 298.3 318.2 338.7 366.5
414.1 358.9 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 3.5 0 3.4 11.5 26.7
37.6 46.3 59.2 75.8 86.2 97.7 115.1 131.9 142.4 152.5
167.6 182 192 203 219.2 234.7 246 257.3 274.2 291.7
301.7 314 329.1 342.9 351.8 360.2 373.4 386.7 399.6 415.1
441.3 367.4 0
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.2 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 3.5 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 2.7 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 2.5 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 2.5 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 2.5 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 2.5 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 2.5 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 2.5 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
699.4 701.9 639.8 521.6 461.8 413 356.8 311.1 285.2 263.8
234.1 209.1 193.9 179.8 159.7 142.1 131.1 123.5 112.8 102.7
96.2 89.2 77.9 63.8 53.9 48.9 41.9 36 31.7 28.1
22.9 17.6 14.5 11.1 6.7 2.5 0 233.2 339.4 456.3
588.3 912.1 1630.6 2038.9 2053.9 1985.7 1808.9 1601.3 1478.8 1378.7
1261.9 1195.6 1164.7 1145.5 1127.4 1111.2 1094.1 1069.7 1023.6 965.8
921.1 879.6 817.3 748.9 709.5 671.1 622.9 585.1 561.7 541.5
513.8 396.1 0
699.4 701.6 643.1 526.7 468.1 419.2 362.4 316.9 290.7 268.7
238.8 213.7 198 183.6 163.5 145.7 134.6 125.6 114.2 103.6
97 90.2 79.3 66.3 56.6 50 42.4 36.3 32.2 28.4
23.1 17.7 14.5 11.2 6.7 2.5 0 225.6 340.6 501.7
685.4 1062.6 1730 1976.4 1939.7 1842.2 1653.9 1464.6 1361.1 1282.8
1195 1146.8 1124.5 1110.5 1094.9 1077.2 1059.2 1033.8 988.1 933.3
893.3 854.6 796.6 733.4 695.9 662.7 617 581.7 561.1 541.4
515 397.1 0
699.4 701.2 646.4 531.9 474.3 425.3 368 322.6 296.2 273.7
243.5 218.3 202 187.4 167.2 149.3 138 127.7 115.6 104.5
97.8 91.3 80.7 68.9 59.3 51.2 42.9 36.6 32.7 28.8
23.2 17.8 14.5 11.3 6.7 2.5 0 218.1 341.8 547.2
782.4 1213.1 1829.3 1913.8 1825.5 1698.7 1498.9 1328 1243.4 1186.8
1128.2 1098.1 1084.2 1075.5 1062.3 1043.3 1024.3 998 952.6 900.8
865.5 829.6 775.9 717.9 682.3 654.3 611.1 578.3 560.5 541.2
516.2 398 0
699.4 700.8 658.7 554 495.3 446.8 387.3 340.7 313.9 290.3
258.8 232.4 215.6 200.2 179.1 160 148.1 137 123.1 110.2
102.3 95.3 84.4 72.9 64.2 56.1 46.4 38.1 33.6 29.5
23.7 18 14.6 11.4 6.7 2.5 0 213 394 641.2
861.7 1158.4 1528.5 1536.7 1461.1 1368.4 1232.1 1121 1067.1 1031.2
996.1 978.5 970.4 964.7 953.9 937.5 921.5 900.3 863.4 822.3
794.7 765.9 722.3 677.2 649.1 627.1 592.8 565.4 550.2 533.9
512.5 396.8 0
699.4 700.4 674.1 581.7 521.1 473.4 411.1 363 335.6 310.7
277.6 249.6 232.4 216 193.7 173.1 160.3 148.7 132.7 117.5
108.1 100.3 88.8 77.4 69.8 62.2 51 40 34.7 30.3
24.4 18.3 14.7 11.4 6.7 2.5 0 208.7 463.2 751.5
935 1035.3 1094.3 1054.8 1013.2 976 928.1 890.7 871.3 855.8
842.3 835.4 831.9 828.6 820.2 807.8 796.1 781.9 756.3 728.6
709.5 689.2 657.8 628.1 609.5 593.6 570.3 549.5 536.6 524
507.1 394.9 0
699.4 701.3 687.2 616.8 564.1 518.8 454.9 403.8 374.8 348
311.9 281.3 262.5 244.8 220.4 197.8 183.6 170.8 152.2 134.7
123.6 114.3 100.7 87.9 79.9 71.8 59.1 46.3 39.9 34.4
26.9 19.6 15.5 11.9 6.9 2.5 0 182.9 422.4 671.3
804 808.9 737.3 690.9 674.3 670.8 673.4 678.5 679.9 678.6
680.8 683.5 685.5 686 683.9 678.6 673.1 666 652.2 637.6
626.9 615.5 596.9 580.1 569.8 560.1 546.3 532.3 522.7 514.2
501.5 392.6 0
699.4 703.4 698 659.4 624.1 582.9 518.7 463.1 431.4 402.1
361.9 327.3 305.9 286.7 259.2 234.2 218.1 203.2 181.7 161.6
148.6 137.1 120.1 104.3 94.5 84.9 70.9 57.2 49.1 41.6
31.3 21.7 16.9 12.8 7.2 2.5 0 135.6 271.5 400.7
468.5 479.2 457.4 445.2 444.1 453 468.1 484.4 492.9 499.7
511.6 522.9 531.1 536.8 544.9 549.9 552.4 552.4 551.1 549.2
547.1 544.6 539.5 533.4 530.2 526.7 520.9 513.8 508.5 504.2
495.6 389.7 0
699.4 703.9 704.3 690.5 669.9 635.3 576.5 522.5 491.1 462.1
421.1 384.7 361.6 341 310.1 281.2 262.2 244.1 217.8 193.7
178.1 163.6 142.6 123.3 111.3 99.9 84 68.9 59.1 49.8
36.8 25.1 19.3 14.4 7.9 2.7 0 89.6 142.9 180.6
199.1 213.5 229.5 243.9 254.8 272.5 296.7 320.8 334.7 347.6
366.9 385.1 397.8 407.9 423.9 437 445.9 452.1 461.1 470.2
475 480.3 486.4 489.8 492.6 494.4 495.9 495 493.7 493.1
488.7 386.3 0
699.4 699.2 697.3 686.9 673.4 652.4 616.6 581.9 560.5 539.2
508.1 476.4 454.6 432.4 397.3 360.3 335 310.4 274.1 241.3
220.5 201.3 174.2 149.8 134.8 120.8 101.2 83 71.3 60.9
45.9 32.4 24.8 18.3 9.8 3.5 0 47.4 80.8 111.9
127.5 140 157.4 176.1 188 203.7 226.9 248.7 262.5 275.9
295.9 315.3 328 340 357 371.7 382 391.5 404.9 419.3
426.5 435.5 446.2 455.6 461.3 465.9 472.2 475.1 477.1 478.4
478.6 381.1 0
699.4 694.6 690.2 683.3 676.8 669.5 656.7 641.2 630 616.4
595.1 568.1 547.5 523.8 484.4 439.5 407.9 376.6 330.3 288.9
263 239 205.9 176.3 158.3 141.6 118.4 97.1 83.5 72
55 39.6 30.3 22.1 11.6 4.2 0 5.3 18.6 43.1
55.9 66.6 85.2 108.3 121.1 135 157.1 176.5 190.3 204.2
225 245.5 258.2 272.1 290.2 306.4 318.1 330.9 348.7 368.4
378 390.8 406 421.4 429.9 437.4 448.6 455.2 460.6 463.7
468.5 375.9 0
